TPS65037EVM

TPS65037EVM

Order now

Overview

The TPS65037EVM is an evaluation board for the TPS65037x-Q1 power management IC (PMIC) devices. The EVM includes an onboard USB-to-I2C adapter, power terminals, and jumpers for all DC regulator inputs and outputs, and test points for common measurements.

Features
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 18V input supply
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation to aid ISO26262 and IEC61508 system design available upon product release
    • Systematic capability and hardware integrity up to ASIL-B targeted
    • Under/overvoltage monitors with Built-In Self-Test
    • Temperature warning and thermal shutdown
  • Mid-VIN step-down converter BUCK1
    • VIN range from 4V to 18V
    • VOUT range from 3V to 5V
    • Output current up to 1500mA for normal operation
    • Output current up to 2500mA for heater mode (limited temperature and VSYS)
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 0.8V to 1.8V
    • Output current 2000mA for BUCK2, 1000mA for BUCK3
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.2V to 3.3V
    • Up to 300mA output current
    • Low noise and high PSRR
Multi-channel ICs (PMICs)
TPS650372-Q1 — Automotive camera PMIC with three step-down converters and one LDO regulator in QFN package
Download View video with transcript Video
Important note
Request more information

The user's guide and other information are available. Request now

Limited quantities

TPS65037EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

TPS65037EVM — TPS65037x-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS65037EVM — TPS65037x-Q1 evaluation module

close
Version: null
Release date:
Certification

TPS65037EVM-DOC-CERT — TPS65037EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS650372-Q1 — Automotive camera PMIC with three step-down converters and one LDO regulator in QFN package
Hardware development
Evaluation board
TPS65037EVM — TPS65037x-Q1 evaluation module

TPS65037EVM-DOC-CERT — TPS65037EVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Feb 13, 2026
Products
Multi-channel ICs (PMICs)
TPS650372-Q1 — Automotive camera PMIC with three step-down converters and one LDO regulator in QFN package
Hardware development
Evaluation board
TPS65037EVM — TPS65037x-Q1 evaluation module

Release Information

TPS65037EVM EU Declaration of Conformity (DoC)

GUI for evaluation module (EVM)

TPS65037X-GUI — TPS65037X Graphical User Interface (GUI)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS650372-Q1 — Automotive camera PMIC with three step-down converters and one LDO regulator in QFN package
Hardware development
Evaluation board
TPS65037EVM — TPS65037x-Q1 evaluation module

TPS65037X-GUI — TPS65037X Graphical User Interface (GUI)

close
Version: 1.0.3
Release date: Oct 17, 2025
Products
Multi-channel ICs (PMICs)
TPS650372-Q1 — Automotive camera PMIC with three step-down converters and one LDO regulator in QFN package
Hardware development
Evaluation board
TPS65037EVM — TPS65037x-Q1 evaluation module

Release Information

TPS65037x Graphical User Interface (GUI)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos