Home Power management Multi-channel ICs (PMICs)
NEW

TPS650372-Q1

PREVIEW

Product details

Processor supplier OmniVision, Samsung, SmartSens, Sony, onsemi Processor name AR014x, AR0233, AR0x20, IMX62x, IMX728, IMXx24, IMXx90, ISX0xx, OM01E, OMF10, OV106xx, OV231x, OV277x, OV9284, OX03A2S, OX03x10, OX05B1S, OX08A4Y, OX08B4x, S5Kxx1, SKxx5 Product type Camera sensor Regulated outputs (#) 4 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 4 Vin (max) (V) 35 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iout (max) (A) 2.5 Configurability Factory programmable TI functional safety category Functional Safety-Compliant Features ASIL B, Buck Step Down Converter, Single LDO Rating Automotive Operating temperature range (°C) to
Processor supplier OmniVision, Samsung, SmartSens, Sony, onsemi Processor name AR014x, AR0233, AR0x20, IMX62x, IMX728, IMXx24, IMXx90, ISX0xx, OM01E, OMF10, OV106xx, OV231x, OV277x, OV9284, OX03A2S, OX03x10, OX05B1S, OX08A4Y, OX08B4x, S5Kxx1, SKxx5 Product type Camera sensor Regulated outputs (#) 4 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 4 Vin (max) (V) 35 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iout (max) (A) 2.5 Configurability Factory programmable TI functional safety category Functional Safety-Compliant Features ASIL B, Buck Step Down Converter, Single LDO Rating Automotive Operating temperature range (°C) to
WQFN-HR (VAT) 18 7.5 mm² (3 mm × 2.5 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 18V input supply
    • Input supply 36V tolerant
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -Compliant targeted
    • Developed for functional safety applications
    • Documentation to aid ISO26262 and IEC61508 system design available upon product release
    • Systematic capability and hardware integrity up to ASIL-B targeted
    • Under/overvoltage monitors with Built-In Self-Test
    • Temperature warning and thermal shutdown
  • Mid-VIN step-down converter BUCK1
    • VIN range from 4V to 18V
    • VOUT range from 3V to 5V
    • Output current up to 1.5A for normal operation
    • Output current up to 2.5A for heater mode (limited temperature and VSYS)
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 0.8V to 1.8V
    • Output current 2A for BUCK2, 1A for BUCK3
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.2V to 3.3V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3mm × 2.5mm 18-pin WQFN-HR with wettable flanks
  • Qualified for automotive applications
  • AEC-Q100 qualified with following results:
    • Device operates from 4V to 18V input supply
    • Input supply 36V tolerant
    • Device temperature grade 1: -40°C to +125°C
  • Functional Safety -Compliant targeted
    • Developed for functional safety applications
    • Documentation to aid ISO26262 and IEC61508 system design available upon product release
    • Systematic capability and hardware integrity up to ASIL-B targeted
    • Under/overvoltage monitors with Built-In Self-Test
    • Temperature warning and thermal shutdown
  • Mid-VIN step-down converter BUCK1
    • VIN range from 4V to 18V
    • VOUT range from 3V to 5V
    • Output current up to 1.5A for normal operation
    • Output current up to 2.5A for heater mode (limited temperature and VSYS)
    • 2.2MHz switching frequency
  • Two Low-VIN step-down converters BUCK2, BUCK3:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 0.8V to 1.8V
    • Output current 2A for BUCK2, 1A for BUCK3
    • 2.2MHz or 4.4MHz switching frequency
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.2V to 3.3V
    • Up to 300mA output current
    • Low noise and high PSRR
  • 3mm × 2.5mm 18-pin WQFN-HR with wettable flanks

The TPS65037x-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter operating input voltage range is up to 18V. The device can tolerate input voltage up to 36V (not recommended for a prolonged time period). All converters operate in a forced fixed-frequency PWM mode and support optional Spread-Spectrum Modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 2.5V to 5.5V. The TPS65037x-Q1 supports I2C control interface with interrupt pin or, alternatively, three GPIOs.

The TPS65037x-Q1 is available in a 18-pin WQFN-HR package (3mm × 2.5mm).

The TPS65037x-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter operating input voltage range is up to 18V. The device can tolerate input voltage up to 36V (not recommended for a prolonged time period). All converters operate in a forced fixed-frequency PWM mode and support optional Spread-Spectrum Modulation (SSM) for EMI reduction. The LDO can supply 300mA and operate with an input voltage range from 2.5V to 5.5V. The TPS65037x-Q1 supports I2C control interface with interrupt pin or, alternatively, three GPIOs.

The TPS65037x-Q1 is available in a 18-pin WQFN-HR package (3mm × 2.5mm).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS65037x-Q1 Automotive Camera PMIC datasheet PDF | HTML Jan 7, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65037EVM — TPS65037x-Q1 evaluation module

The TPS65037EVM is an evaluation board for the TPS65037x-Q1 power management IC (PMIC) devices. The EVM includes an onboard USB-to-I2C adapter, power terminals, and jumpers for all DC regulator inputs and outputs, and test points for common measurements.
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TPS65037X-GUI — TPS65037X Graphical User Interface (GUI)

Graphical user interface used to communicate with the TPS65037X PMIC through I2C and evaluate device functionality and performance.
Supported products & hardware
Certification

TPS65037EVM-DOC-CERT — TPS65037EVM EU Declaration of Conformity (DoC)

TPS65037EVM EU Declaration of Conformity (DoC)
Supported products & hardware
Design tool

TPS65037X-Q1-FS — TPS65037X-Q1-FS Folder

TPS65037x-Q1 series functional safety documents
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (VAT) 18 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos