TQ-3P-SOM-TQMA243XL
TQ-Group TQMa243xL system on module for AM2434 quad-core Arm® Cortex®-R5F-based microcontroller
TQ-3P-SOM-TQMA243XL
Overview
The embedded module TQMa243xL, is based on the processor family AM243x quad-core Arm® Cortex®-R5F-based MCU. This LGA (land grid array) module is designed to use the pin compatible processors on one module design. This module is ideally suited for headless applications with extended real-time requirements.The CPU offer with their integrated PRU (Programmable Realtime Unit) up to 4x Gigabit Ethernet interfaces with TSN support for the realization of real-time applications. In addition, they have various interfaces such as USB2.0, CAN-FD, UART, SerDes and so forth
Features
- 38 mm x 38mm LGA module
- 4x Real-time GBit Ethernet for Fieldbus
- Up to 2 x CAN - FD
- Integrated Arm® Cortex®-M4
- High-speed communication with 2x Gb Ethernet, 1x USB 2.0 interfaces
- Integrated security functions
Multimedia & industrial networking SoCs
Order & start development
TQ-3P-KIT-STKA64XXL — Evaluation kit for TQMa243xL and TQMa64xxL pin-to-pin scalable MCU and MPU modules
TQ-3P-KIT-STKA64XXL — Evaluation kit for TQMa243xL and TQMa64xxL pin-to-pin scalable MCU and MPU modules
TQ-3P-SOM-TQMA243XL — Embedded Cortex®-R5F module based on AM2434 for networking applications with real-time requirements
TQ-3P-SOM-TQMA243XL — Embedded Cortex®-R5F module based on AM2434 for networking applications with real-time requirements
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.