The Verdin AM62P is an extension of the existing Verdin AM62 System on Module (SoM), designed for high-performance embedded 3D display applications, delivering up to 50 GFLOPS of graphical performance. With scalable Arm Cortex-A53 cores, multi-screen high-definition display support, 3D-graphics acceleration, 4K video acceleration, and extensive peripherals, the Verdin AM62P is ideal for a wide range of industrial applications.
The SoM offers a broad selection of interfaces, including GPIOs, I2C, SPI, USB, CAN FD, UART, along with MIPI DSI display and CSI camera interfaces. It also features a Gigabit Ethernet PHY with IEEE1588 support, plus a second Ethernet MAC with an RGMII interface for adding a second Gigabit Ethernet PHY on the carrier board, enabling dual Ethernet applications.
Targeting industries such as industrial automation, medical, transportation, and test and measurement, the Verdin AM62P is a versatile solution with advanced multimedia capabilities and robust connectivity.
Features
- Up to 8 GB LPDDR4 RAM and up to 32 GB eMMC
- 2x Ethernet, 4x CAN-FD, 2x USB 2.0 OTG
- Advanced hardware security
- 4x MIPI CSI, 3x Display (OLDI/LVDS, DSI)
- 3D GPU
- Dimensions 70 mm x 35 mm
- Verdin form factor