ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. The ALP-4.1 controller suite supports all DMDs that use the DLPC410 controller: DLP7000, DLP7000UV, DLP9500, DLP9500UV and DLP650LNIR.
Refresh rate supported
XGA: 22 727 Hz
1080p: 10 752 Hz
WXGA: 10 752 Hz
Vialux also offers hardware development kits compatible with this software package. Refer to the ordering links below for a full list of product options.
Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.