Select a version

Select a version

No results found. Please clear your search and try again.

CC33XX-QUICKTRACK-CONTROL-TOOL

The CC33XX QuickTrack Control App is a Wi-Fi automation test tool utilized for Wi-Fi® Certification

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 2.2.1
Release date: Jun 18, 2024

CC33xx QuickTrack Control Tool Windows Installer

SHA-256 checksum

CC33xx QuickTrack Control Tool Linux Installer

SHA-256 checksum
Products
Wi-Fi products
CC3300 — SimpleLink™ Wi-Fi 6 companion IC CC3300MOD — SimpleLink™ Wi-Fi 6 companion module CC3301 — SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD — SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 — SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD — SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 — SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD — SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD — SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 — SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module M2-CC3351 — SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

Documentation

Release Information

Click on the links in the table above to download. The CC33xx QuickTrack Control Tool is a Wi-Fi automation test tool utilized for Wi-Fi® Certification.

What's new

  • fixed paths
  • fix wps APUT settings file
  • wps pin checksum script
  •