Select a version

Select a version

No results found. Please clear your search and try again.

CC33XX-RTOS-MCU

CC33xx device driver for MCU and RTOS platforms

Select a version
No results found. Please clear your search and try again.
Version: R5
Release date: Sep 16, 2024

CC33XX RTOS MCU Windows Installer

SHA-256 checksum

CC33XX RTOS MCU Linux Installer

SHA-256 checksum
Products
Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3300MOD SimpleLink™ Wi-Fi 6 companion module CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3301MOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion module CC3350 SimpleLink™ dual-band (2.4 and 5 GHz) Wi-Fi 6 companion IC CC3350MOD SimpleLinkTM dual-band (2.4 and 5 GHz) Wi-Fi 6 companion module CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC CC3351MOD SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion module
Hardware development
Evaluation board
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

Release Information

This PREVIEW CC33XX RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33XX Wi-Fi devices and Sitara family of microcontrollers (MCU).

This software toolkit provides the drivers for CC33XX devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.


This is version R5 of the CC33xx MCU Software Package.

What's new

  • Driver Source Refactor and Clean up
  • Assert may be set off through a define in osi_kernel.h, also added missing error return after asserts in case asserts are turned off
  • Added new WlanEvent - Error - to inform vendor code of errors inside internal threads
  • Bug Fixes and stabilization