MSP-USSSWLIB_WATER_02.40.00.00

Release Date:  02 Apr 2020

This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Downloads

  • Requires export approval (1 minute)
  Title Version Description Size
USSSWLIB INSTALLERS
Windows Installer for USSSWLib 02.40.00.00 Windows Installer for USSSWLib 26473 K
Linux Installer for USSSWLib 02.40.00.00 Linux Installer for USSSWLib 25972 K
macOS Installer for USSSWLib 02.40.00.00 macOS Installer for USSSWLib 23204 K
USS LIBRARY AND USS DESIGN CENTER DOCUMENTATION
USS Library User's Guide 02.40.00.00 USS Library User's Guide
USS Library API Guide 02.40.00.00 USS Library API Guide
USS Design Center Users Guide 02.40.00.00 USS Design Center Users Guide
WATER DEMO APPLICATION
Windows Installer for USS Water Demo for FR604x 02.40.00.00 Windows Installer for USS Water Demo for FR604x 64794 K
Linux Installer for USS Water Demo for FR604x 02.40.00.00 Linux Installer for USS Water Demo for FR604x 63608 K
macOS Installer for USS Water Demo for FR604x 02.40.00.00 macOS Installer for USS Water Demo for FR604x 64045 K

What's New?

  • Design Center
    • Updated Communication Protocol to include new device MSP430FR6007
    • Added new devices to custom board (MSP430FR6005 & MSP430FR6007)
    • Fixed bug for Dynamic VFR Flow Calibration when the number of calibration ranges was modified
  • Library
    • Enhancements
      • Added support for MSP430FR600x devices.

Release Information

The ultrasonic design center is a one stop resource for everything related to ultrasonic sensing technology using MSP430™ microcontrollers (MCUs). It includes tools, graphical user interface (GUI), documentation, software library and application examples for developers to get started with project developments. The ultrasonic design center GUI is a rapid development tool for configuring and customizing various parameters related to transducers, pipe size as well as analyzing and capturing waveforms.

Previous versions

Support