LM98640CVAL

LM98640CVAL

Haga su pedido ahora

Información general

The LM98640CVAL Board is designed to allow quick evaluation and design development of TI's LM98640QML Analog Front End. This development board is designed to function in several different configurations.

The primary configuration connects the LM98640QML evaluation board to TI's Wavevision 5 Data Capture Board (WV5). The AFEval software is used to communicate to the LM98640QML's SPI port as well as retrieve Data Output from the device for display or external analysis. The present revision of the WV5 board is limited to 30k samples per channel. Future revisions will allow for very deep memory capture (up to 8MB total).

The LM98640QML evaluation board also comes with an auxiliary adapter card. This card allows the LM98640QML output to be routed to one of three connectors for external data capture and analysis. To facilitate this configuration, a Total Phase Aardvark I2C/SPI Host Adapter is supplied to perform the SPI communication using the AFEval tool. A PCB footprint for and external clock oscillator is provided on board to allow testing without the need of an external clock source. An SMA connection is available for connecting an external clock source when a variable frequency may be desired.

The power supply for the LM98640QML and surrounding circuitry can be made through the WV5 board or from external bench top supplies when the WV5 board is not being implemented. The CCD signal inputs are made via SMD type connections. The signals can be routed directly to the AFE, AC coupled, emitter follower buffered, or sent into a video multiplexer to create a CCD type signal from a non CCD source.

AFE de captura de imágenes CCD y CIS
LM98640QML-SP — Parte frontal analógica de 2 canales, 14 bits y 40 MSPS resistente a radiación, salida LVDS y QML-V
Descargar Ver vídeo con transcripción Video

Empiece

  1. Order LM98640CVAL
  2. Download the LM98640CVAL user's guide

Solicite y comience el desarrollo

Placa de evaluación

LM98640CVAL — Dual Channel, 14-Bit, 40 MSPS Analog Front End with LVDS Output

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

LM98640CVAL — Dual Channel, 14-Bit, 40 MSPS Analog Front End with LVDS Output

close
Versión: null
Fecha de publicación:
GUI para el módulo de evaluación (EVM)

LM98640CVALGUI — GUI Software for LM98640CVAL

Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Placa de evaluación
LM98640CVAL — Interfaz analógica de doble canal, 14 bits y 40 MSPS con salida LVDS

LM98640CVALGUI — GUI Software for LM98640CVAL

close
Versión: 01.00.00.00
Fecha de publicación: 6/07/2014
Desarrollo de hardware
Placa de evaluación
LM98640CVAL — Interfaz analógica de doble canal, 14 bits y 40 MSPS con salida LVDS

Información de la versión

The design resource accessed as www.ti.com/lit/zip/snac063 or www.ti.com/lit/xx/snac063/snac063.zip has been migrated to a new user experience at www.ti.com/tool/download/SNAC063. Please update any bookmarks accordingly.
Soporte de software

WAVEVISION5 — WaveVision 5 Software

Productos y hardware compatibles

Productos y hardware compatibles

Productos
ADC de alta velocidad (≥ 10 MSPS)
ADC08D1020 — Convertidor analógico a digital (ADC) de 8 bits, 1,0 GSPS dobles o 2,0 GSPS simples ADC08D1520 — Convertidor analógico a digital (ADC) de 8 bits, 1,5 GSPS dobles o 3,0 GSPS simples ADC10D1000 — Convertidor analógico a digital (ADC) de 10 bits, 1,0 GSPS dobles o 2,0 GSPS simples ADC10D1500 — Convertidor analógico a digital (ADC) de 10 bits, 1,5 GSPS dobles o 3,0 GSPS simples ADC10DV200 — Convertidor analógico a digital (ADC) de dos canales, 10 bits y 200 MSPS ADC12D1000 — Convertidor analógico a digital (ADC) de 12 bits, 1,0 GSPS dobles o 2,0 GSPS simples ADC12D1000RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 1,0 GSPS dobles o 2,0 GSPS simpl ADC12D1600 — Convertidor analógico a digital (ADC) de 12 bits, 1,6 GSPS dobles o 3,2 GSPS simples ADC12D1600RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 1,6 GSPS dobles o 3,2 GSPS simpl ADC12D1800 — Convertidor analógico a digital (ADC) de 12 bits, 1,8 GSPS dobles o 3,6 GSPS simples ADC12D1800RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 1,8 GSPS dobles o 3,6 GSPS simpl ADC12D500RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 500 MSPS dobles o 1,0 GSPS simpl ADC12D800RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 800 MSPS dobles o 1,6 GSPS simpl ADC14DC080 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 80 MSPS y ancho de banda de entrada d ADC16DV160 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 160 MSPS ADC16V130 — Convertidor analógico a digital (ADC) de 16 bits y 130 MSPS
Desarrollo de hardware
Placa de evaluación
ADC12D1600RB — Placa de referencia ADC de 12 bits, 1,6-/1,8 GSPS dobles o 3,2-/3,6 GSPS simples LM98640CVAL — Interfaz analógica de doble canal, 14 bits y 40 MSPS con salida LVDS WAVEVSN-BRD-5.1 — Placa de captura de datos WaveVision 5 (versión 5.1)

WAVEVISION5 — WaveVision 5 Software

close
Versión: 01.00.00.0E
Fecha de publicación: 4/04/2019
Productos
ADC de alta velocidad (≥ 10 MSPS)
ADC08D1020 — Convertidor analógico a digital (ADC) de 8 bits, 1,0 GSPS dobles o 2,0 GSPS simples ADC08D1520 — Convertidor analógico a digital (ADC) de 8 bits, 1,5 GSPS dobles o 3,0 GSPS simples ADC10D1000 — Convertidor analógico a digital (ADC) de 10 bits, 1,0 GSPS dobles o 2,0 GSPS simples ADC10D1500 — Convertidor analógico a digital (ADC) de 10 bits, 1,5 GSPS dobles o 3,0 GSPS simples ADC10DV200 — Convertidor analógico a digital (ADC) de dos canales, 10 bits y 200 MSPS ADC12D1000 — Convertidor analógico a digital (ADC) de 12 bits, 1,0 GSPS dobles o 2,0 GSPS simples ADC12D1000RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 1,0 GSPS dobles o 2,0 GSPS simpl ADC12D1600 — Convertidor analógico a digital (ADC) de 12 bits, 1,6 GSPS dobles o 3,2 GSPS simples ADC12D1600RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 1,6 GSPS dobles o 3,2 GSPS simpl ADC12D1800 — Convertidor analógico a digital (ADC) de 12 bits, 1,8 GSPS dobles o 3,6 GSPS simples ADC12D1800RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 1,8 GSPS dobles o 3,6 GSPS simpl ADC12D500RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 500 MSPS dobles o 1,0 GSPS simpl ADC12D800RF — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 800 MSPS dobles o 1,6 GSPS simpl ADC14DC080 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 80 MSPS y ancho de banda de entrada d ADC16DV160 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 160 MSPS ADC16V130 — Convertidor analógico a digital (ADC) de 16 bits y 130 MSPS
Desarrollo de hardware
Placa de evaluación
ADC12D1600RB — Placa de referencia ADC de 12 bits, 1,6-/1,8 GSPS dobles o 3,2-/3,6 GSPS simples LM98640CVAL — Interfaz analógica de doble canal, 14 bits y 40 MSPS con salida LVDS WAVEVSN-BRD-5.1 — Placa de captura de datos WaveVision 5 (versión 5.1)

Información de la versión

The design resource accessed as www.ti.com/lit/zip/snac002 or www.ti.com/lit/xx/snac002e/snac002e.zip has been migrated to a new user experience at www.ti.com/tool/download/SNAC002. Please update any bookmarks accordingly.
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
* EVM User's guide LM98640CVAL Evaluation Board User’s Guide 25/01/2012

Recursos de diseño

Desarrollo de hardware

Placa de evaluación
WAVEVSN-BRD-5.1 — Placa de captura de datos WaveVision 5 (versión 5.1)

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos