TIDA-00443
Diseño de referencia de PFC de 230 V, 900 W, con una eficiencia del 98 % para los controladores de a
TIDA-00443
Información general
TIDA-00443 is a 900W power factor regulator converter designed for inverter fed BLDC/PMSM motor based appliances. This reference design is a continuous conduction mode boost converter implemented using UCC28180 PFC controller and with all the necessary protections built-in. The design supports a wide AC input range from 195 VAC to 270 VAC and offers very high efficiency of >97%, over wide operating loads from 50% to 100%.
The boost follower configuration utilized in TIDA-00443 aids in reducing switching losses in the PFC regulator as well as in downstream inverter/converter. This reference design delivers an efficiency of ~98%, in boost follower configuration. In comparison to fixed voltage operation, this boost follower configuration saves an additional power of 5.2 W at 230 VAC and full load.
TIDA-00443 has been designed to meet the IEC-61000-2-3 iTHD limits of both Class A and Class D norms. In addition the design improves overall system performance with lower bus ripple, lower bus capacitance, lower RMS currents, and built-in front end protections. Hardware is designed and tested to pass conducted emissions, surge, and EFT as per EN55014 requirements for household appliances.
Funciones
- Wide operating input range of 195 VAC to 270 VAC
- Designed to drive wide range of inverter fed motors and downstream DC/DC converters up to 900W.
- High power factor > 0.99 and less than 5% THD from medium-to-full load (50-100%). Meets Current THD regulations as per IEC 61000-3-2 Class A and Class D at both 10% and 100% load.
- High efficiency of > 97% at full load over entire operating voltage range and thus eliminates need for external cooling up to 55oC ambient operation.
- Built-in Boost follower output option provides improved efficiency (~98%). It aids in efficiency improvement of down-stream inverter and in effective reduction of DC Bus capacitance as compared to conventional solution with variable AC input.
- Meets the requirements of Conducted Emissions standard – EN55011 class A, EFT norm IEC6000-4-4, and Surge norm IEC61000-4-5.
| Opciones de tensión de salida | TIDA-00443.1 |
|---|---|
| Tensión de entrada (Min) (V) | 195 |
| Tensión de entrada (Máx) (V) | 270 |
| Tensión de salida (Nom) (V) | 390 |
| Amperímetro de salida (Máx) (A) | 2.3 |
| Potencia de salida (W) | 897 |
| Aislado/Sin aislar | Non-Isolated |
| Tipo de entrada | AC |
| Topología | Boost- Non Sync |
Industrial
Se desarrolló una placa completamente integrada únicamente para pruebas y validación de rendimiento y no está disponible para la venta.
Archivos de diseño y productos
Archivos de diseño
Descargue archivos de sistema listos para usar para acelerar su proceso de diseño.
Descripción general del diseño de referencia y datos de las pruebas de rendimiento verificadas
Descripción detallada del diseño para la instalación de componentes
Lista completa de componentes de diseño, designadores de referencia y números de fabricantes/piezas
Archivos para modelos 3D o dibujos 2D de componentes de IC
Fichero de diseño que contiene información sobre la capa física de la PCB de diseño
Archivo de trazado de capas de PCB para generar el trazado del diseño de PCB
Diagrama esquemático detallado del diseño y los componentes
Productos
Incluye productos de TI en el diseño y posibles alternativas.
Inicio de desarrollo
Documentación técnica
| Documentación principal | Tipo | Título | Opciones de formato | Descargar la versión más reciente en inglés | Fecha |
|---|---|---|---|---|---|
| * | Guía de diseño | 230-V, 900-W PFC With 98% Efficiency for Inverter-Fed Drives Reference Design (Rev. B) | 12/05/2016 | ||
| Artículo técnico | Is PFC possible without input voltage sensing? | PDF | HTML | 14/09/2016 |
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.