Seleccione una versión
BQ41Z50-FW
BQ41Z50 device firmware
Productos
Medidores de carga de baterías
Desarrollo de hardware
Placa de evaluación
Información de la versión
BQ41Z50-FW is a firmware-only release that can be flashed onto any existing BQ41Z50 hardware. The firmware incorporates the patented Dynamic Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 2-series, 3-series, and 4-series cell Li-ion and Li-polymer battery packs.
Using its integrated high-performance analog peripherals, the BQ41Z50-FW firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries and reports this information to the system host controller over an SMBus v3.2 compatible interface. SHA-1, SHA-256, and ECC authentication, with secure memory for authentication keys, enables identification of genuine battery packs.
Features
The BQ41Z50-FW firmware is usable on any previous version of the BQ41Z50 hardware
Novedades
- Official RTM Release
- Please see the BQ41Z50 Technical Reference Manual for detailed feature descriptions.