Seleccione una versión
PROCESSOR-SDK-LINUX-RT-AM62X
Processor SDK RT-Linux for AM62x
Processor SDK LINUX RT AM62x - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX RT AM62x SIP - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX RT AM62x Yocto - SD card image
Processor SDK LINUX RT AM62xx-LP Yocto - SD card image
Processor SDK LINUX RT AM62x SIP Yocto - SD card image
Processor SDK LINUX RT AM62x Jailhouse Hypervisor - SD card image
Processor SDK LINUX RT AM62xx-LP Jailhouse Hypervisor - SD card image
Processor SDK LINUX RT AM62x Debian Trixie - SD card image
Processor SDK LINUX RT AM62x SIP Debian Trixie - SD card image
Processor SDK LINUX RT AM62x-LP Debian Trixie - SD card image
Processor SDK LINUX RT AM62x Buildroot - SD card image
Processor SDK LINUX RT AM62x SIP Buildroot - SD card image
Processor SDK LINUX RT Beagleplay Yocto - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Productos
Sistemas automotrices SoC de asistencia al conductor
SoC de redes industriales y multimedia
Desarrollo de hardware
Placa de evaluación
Documentación
Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board
Quick Start Guide for the Beagleplay board
Learn how to build embedded systems using AM62 processors
Yocto SDK user manual for developers
Instructions to build RT Linux image using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Software manifest for Yocto Linux RT - Processor SDK AM62x SIP
Software manifest for Yocto Linux RT - Processor SDK AM62x/AM62x LP/Beagleplay
Software manifest for Jailhouse Hypervisor RT - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux RT - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux RT - Processor SDK AM62xSIP
Software manifest for Buildroot Linux RT - Processor SDK AM62x
Software manifest for Buildroot Linux RT - Processor SDK AM62xSIP
Build Sheet of supported features for AM62x
AM62x LINUX RT SDK - Software Bill of Materials information for Yocto and Buildroot distributions
AM62x SIP LINUX RT SDK - Software Bill of Materials information for Yocto and Buildroot distributions
Información de la versión
PROCESSOR SDK LINUX RT AM62X
The Processor SDK Linux RT for AM62X is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.
Latest Development Downloads – CI/CD
In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.
Novedades
- Second 2026 LTS Reference Release Including RT combined branch model
- U-Boot 2026.01 Bootloaders and 6.18.38 Kernel (Including RT)
- Support for multiple Linux distributions, such as Yocto (wrynose LTS), Debian (Trixie) based on Armbian framework and Buildroot(2026.05)
- Snagfactory v2.6.1 (factory flashing) support on SK-AM62
- Jailhouse Hypervisor based on LTS Kernel 6.18.38
- Yocto Filesystem supports Qt (6.11) Application Development Framework, providing an out-of-the-box TI Apps Launcher experience based on Qt6.
- Support for multiple GUI frameworks (QT, Flutter and Slint)
- New webserver out-of-box demo showcases Audio Classification and Speech-to-Text demos.
- SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)