LM3565EVM
4MHz 高電流 LED ドライバ評価モジュール・ボード
LM3565EVM
概要
4MHz High-Current LED Driver Evaluation Module Board
The Texas Instruments LM3565EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM3565 4MHz High-Current LED driver. The device offers configurability via I2C-compatible interface. It can be enabled in Flash or Torch mode via the I2C interface or externally using the Strobe and Torch pins. The module can be configured to use two LEDs (D1 & D2) connected in series, mounted on the EVM. Texas Instruments has created an I2C compatible program and USB docking board that can help exercise the part in a simple way. Contained in the User's Guide is a description of how to use the USB docking board and interface software. The LM3565EVM has the means to "plug into" the USB docking board. The USB docking board provides all the control signals for the simple interface. Power to the part must be provided externally. A USB cable (provided) must be connected to the board from a PC.特長
- High Efficiency Synchronous Boost Converter Drives
- 2 LEDs in series with up to 930mA External Strobe pin for Hardware Enable Flash
- External Torch pin for Hardware Enable Torch
- Dedicated Transmit Interrupt pin
- 9-bit A/D for LED Voltage and Input Voltage
- Monitoring Fault protection and Reporting
- 400KHz I2C compatible Interface
照明 LED ドライバ
購入と開発の開始
評価ボード
LM3565EVM — 4MHz 大電流 LED ドライバ(同期整流・昇圧コンバータ)評価モジュール・ボード
TI.com で取り扱いなし
評価基板 (EVM) 向けの GUI
SNVC063 — GUI software for LM3565EVM
SNVC063 — GUI software for LM3565EVM
バージョン: 01.00.00.00
リリース日: 18 12 2012
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/snvc063 or www.ti.com/lit/xx/snvc063/snvc063.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SNVC063. Please update any bookmarks accordingly.
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | LM3565EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | LM3565EVM User's Guide (Rev. A) | 2013年 5月 7日 |