LAUNCHXL-RM42
Hercules RM42x 론치패드 개발 키트
LAUNCHXL-RM42
개요
The Hercules™ RM42 LaunchPad™ is an inexpensive evaluation platform designed to help users evaluate and get started on development with Hercules microcontroller platform. The Launchpad Development Kit is based on the IEC 61508 SIL 3 certified RM42L432, which is a dual core lock-step ARM® Cortex®-R4 based MCU with features like 12-bit ADC, HET with programmable timer pins, eQEP, MibSPI and serial communication interfaces. Hercules RM MCUs can help reduce the development effort of IEC 61508 functional safety applications.
The LaunchPad comes pre-programmed with Hercules Safety MCU Demo enabling users to easily learn about the key safety, data acquisition and control features of the Hercules MCU platform.
The LaunchPad features on-board emulation for programming and debugging, on-board buttons, LEDs and ambient light sensor & the standard 40 pin BoosterPack-compatible expansion header to support a wide range of plug-in modules for added functionality such as displays & more.
Find additional information on LaunchPad Development Kits, supported BoosterPacks and available resources at ti.com/launchpad. Visit the LaunchPad Wiki for software downloads and other resources. Explore different applications on your LaunchPad Development Kit with BoosterPack plug-in modules.
특징
- USB powered
- On board USB XDS100v2 JTAG debug
- On board SCI to PC serial communication
- Two LEDs
- Reset switches
- Ambient light sensor
- 40 pin BoosterPack XL Header
- Footprint for an expansion header (not populated) to bring out all MCU Pins
- External high-speed emulation via 14-pin TI-JTAG header (not populated)
- RM42L432 LaunchPad Evaluation board
- USB micro cable
- Quick Start Guide
주문 및 개발 시작
LAUNCHXL-RM42 — Hercules RM42x 론치패드 개발 키트
LAUNCHXL-RM42 — Hercules RM42x 론치패드 개발 키트
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
지원되는 제품 및 하드웨어
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
하드웨어 개발
개발 키트
평가 보드
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
하드웨어 개발
개발 키트
평가 보드
출시 정보
The CCStudio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors, Microcontrollers, Wireless Connectivity devices and Radar sensors.
CCStudio IDE is based on the Eclipse Theia IDE framework and offers a user experience similar to Visual Studio Code.
Installation instructions and User's Guide
새 소식
- Execute script files from File Explorer view
- Allow reload program on project build for project and project-less debug session
- Memory Allocation view auto-update when loaded xml/map file changed
- Option to remove expressions when importing from JSON file
- Critical bug fixes and customer required changes
설계 파일
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 인증서 | LAUNCHXL-RM42 and LAUNCHXL-TMS57004 EU Declaration of Conformity (DoC) (Rev. A) | 2019. 1. 2 | |||
| 사용 설명서 | RM41Lx 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. B) | 2018. 3. 1 | |||
| 사용 설명서 | RM42x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) | 2018. 3. 1 | |||
| 사용 설명서 | Hercules™ TMS570LS0432 / RM42L432 LaunchPad User's Guide (Rev. A) | 2017. 5. 3 | |||
| 정오표 | RM41L232 Microcontroller Silicon Errata (Silicon Revision B) (Rev. A) | 2016. 5. 31 | |||
| 정오표 | RM42x Microcontroller Silicon Errata (Silicon Revision B) (Rev. A) | 2016. 5. 31 | |||
| 정오표 | RM41L232 Microcontroller Silicon Errata (Silicon Revision A) (Rev. C) | 2016. 5. 31 | |||
| 정오표 | RM42x Microcontroller Silicon Errata (Silicon Revision A) (Rev. F) | 2016. 5. 31 | |||
| 기능 안전 정보 | Foundational Software for Functional Safety | 2015. 5. 12 | |||
| 추가 자료 | Hercules RM42x LaunchPad Quick Start Guide | 2013. 7. 24 |