LAUNCHXL2-RM46
Hercules RM46x 론치패드 개발 키트
LAUNCHXL2-RM46
개요
The Hercules™ RM46x LaunchPad™ Development Kit is an inexpensive evaluation platform designed to help you get started quickly in evaluating and developing with the Hercules microcontroller platform. The LaunchPad Development Kit is based on the IEC 61508 SIL 3 certified RM46L852, which is a lockstep ARM® Cortex®-R4F based MCU with integrated safety features and peripherals such as two 12-bit ADCs, programmable High-End timers, motor control peripherals (eQEP, eCAP, ePWM), USB, Ethernet, MibSPI and serial communication interfaces. Hercules RM MCUs can help reduce the development effort of IEC 61508 functional safety applications.
The LaunchPad features on-board emulation for programming and debugging, push buttons, LEDs and ambient light sensor & two standard 40 pin BoosterPack expansion connectors (only one header is populated) to support a wide range of plug-in BoosterPack modules for added functionality such as displays, wireless sensors & more.
This LaunchPad comes pre-programmed with a demo code enabling users to easily learn about the key safety, data acquisition and control features of the Hercules MCU platform. Find more information about this demo on the wiki: http://processors.wiki.ti.com/index.php/LAUNCHXL2_RM46:_Project_1.
Find additional information on LaunchPad Development Kits, supported BoosterPacks and available resources at ti.com/launchpad. Visit the LAUNCHXL2-RM46 Wiki for software downloads and other resources. Explore different applications on your LaunchPad Development Kit with BoosterPack plug-in modules. Demo software for Ethernet connectivity using lwIP can also be found on the Wiki.
특징
- USB powered and capability for external 5v supply
- On board USB XDS110 debug
- On board SCI to PC serial communication
- User programmable push buttons
- Reset switches
- LEDs and Ambient light sensor
- Two 40 pin BoosterPack XL Headers (only one populated)
- Footprint for expansion headers (not populated) to bring out all MCU Pins
- External high-speed emulation via 14-pin TI-JTAG header (not populated)
- RM46L852 LaunchPad Evaluation board
- USB micro cable
- Quick Start Guide
실시간 모터 컨트롤 및 자동화 MCU
주문 및 개발 시작
LAUNCHXL2-RM46 — Hercules RM46x LaunchPad Development Kit
LAUNCHXL2-RM46 — Hercules RM46x LaunchPad Development Kit
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
지원되는 제품 및 하드웨어
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
하드웨어 개발
개발 키트
평가 보드
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
이 설계 리소스는 이러한 범주의 제품 대부분을 지원합니다.
제품 세부 정보 페이지에서 지원을 확인하십시오.
하드웨어 개발
개발 키트
평가 보드
출시 정보
The CCStudio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors, Microcontrollers, Wireless Connectivity devices and Radar sensors.
CCStudio IDE is based on the Eclipse Theia IDE framework and offers a user experience similar to Visual Studio Code.
Installation instructions and User's Guide
새 소식
- Execute script files from File Explorer view
- Allow reload program on project build for project and project-less debug session
- Memory Allocation view auto-update when loaded xml/map file changed
- Option to remove expressions when importing from JSON file
- Critical bug fixes and customer required changes
설계 파일
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 인증서 | LAUNCHXL2-RM46-TMS57012 EC Declaration of Conformity (DoC) (Rev. A) | 2019. 1. 2 | |||
| 사용 설명서 | RM46x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) | 2018. 3. 1 | |||
| 사용 설명서 | Hercules™ TMS570LS12x/RM46 LaunchPad User's Guide | 2017. 5. 31 | |||
| 정오표 | RM46x Microcontroller Silicon Errata (Silicon Revision B) (Rev. F) | 2016. 5. 31 | |||
| 정오표 | RM44x Microcontroller Silicon Errata (Silicon Rev A) (Rev. B) | 2016. 5. 31 | |||
| 정오표 | RM46x Microcontroller Silicon Errata (Silicon Revision C) (Rev. B) | 2016. 5. 31 | |||
| 정오표 | RM44x Microcontroller Silicon Errata (Silicon Rev 0) (Rev. D) | 2016. 5. 31 | |||
| 기능 안전 정보 | Foundational Software for Functional Safety | 2015. 5. 12 | |||
| 애플리케이션 노트 | Hercules SCI With DMA | 2015. 3. 22 | |||
| 추가 자료 | Hercules RM46x Launchpad Development Kit Quick Start Guide | 2014. 11. 17 |