버전 선택
INTERCONNECT-STUDIO
InterConnect Studio
제품
PLD(프로그래머블 로직 디바이스)
전문 로직 IC
출시 정보
Program to configure TI Programmable Logic Devices
새 소식
- New feature:Register write lock and OTP write lock are now enabled by default on TPLD1202 devices for improved security.
- New feature:Improved programming firmware for TPLD-PROGRAM (V388)
- Bug Fix: Added missing devices TPLD2001Q1 and TPLD1202Q1
- Bug Fix:Corrected incorrect hex mapping for the user lock configuration across TPLD1202 and TPLD2001 devices.
- Bug Fix:Resolved a crash that occurred when configuring a state machine (ASM) in a mode that shares resources with a Look-Up Table (LUT).
- Bug Fix:Improved state machine output validation to prevent invalid configurations.
- Bug Fix:Fixed counter finite-state machine (FSM) input routing.
- Bug Fix:Fixed an error that could occur when programming designs with owned pins.
- Bug Fix:Resolved several simulation issues including voltage source initialization, output signal integrity, DFF latch input mapping, shift register initial value loading, and analog multiplexer floating inputs.