TIDA-00335
高頻寬、高頻發射器參考設計
TIDA-00335
概覽
This design illustrates the circuit modifications required to support high bandwidth and high frequency applications using current source DACs like the DAC38J84 with the TRF3704 modulator. The TRF3704 is a 6 GHz modulator capable of supporting wide BB bandwidths. The DAC38J84 is a 2.5 GSPS converter capable of supporting 600 MHz of baseband bandwidth. This combination facilitates operating at frequencies and bandwidths previously unattainable for high end communication systems.
特點
- Supports 600 MHz of I/Q bandwidth corresponding to 1.2 GHz of RF bandwidth
- Operation up to 6 GHz with good gain and linearity performance
- Provides proper translation network to interface DAC to the modulator
- Provides contingency for LPF between DAC and Modulator
- Introduces modifications to ensure flat BB response for high bandwidth applications
- TSW38J84 is an orderable reference design with GUI; modifications within this document can be made on that EVM.
已開發完全組裝的電路板,僅供測試與性能驗證,且為非賣品。
設計檔案與產品
設計檔案
下載立即可用的系統檔案以加速您的設計流程。
產品
設計與潛在替代方案中包括 TI 產品。
技術文件
=
TI 所選的重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 設計指南 | High-Bandwidth High-Frequency Transmitter Solution Design Guide | 2014/10/8 | |||
| 使用指南 | TIDA-00335 MathCAD Design Calculations | 2014/12/10 |