Home Power management DC/DC switching regulators DC/DC converters

TPS61094

ACTIVE

Product details

Rating Catalog Topology Boost, Buck, Buck/Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 5.4 Vout (min) (V) 2.7 Switch current limit (typ) (A) 2 Features Adjustable current limit, Bidirectional, Bypass Mode, Enable, Light-load efficiency, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000001 Duty cycle (max) (%) 92
Rating Catalog Topology Boost, Buck, Buck/Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 5.4 Vout (min) (V) 2.7 Switch current limit (typ) (A) 2 Features Adjustable current limit, Bidirectional, Bypass Mode, Enable, Light-load efficiency, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000001 Duty cycle (max) (%) 92
WSON (DSS) 12 6 mm² (3 mm × 2 mm)
  • Wide voltage range and current range
    • 0.7-V to 5.5-V input voltage range
    • 1.8-V minimum input voltage for start-up
    • Programmable boost output voltages, 2.7-V to 5.4-V setting range
    • Programmable buck charging termination voltages, 1.7-V to 5.4-V setting range
    • Programmable buck charging output currents, 2.5-mA to 600-mA setting range
  • Ultra-low quiescent current
    • 60 nA in boost mode or buck charging mode
    • 4 nA in forced bypass mode
  • High efficiency and power capability
    • Typical 2.0-A inductor valley current limit
    • Two 60-mΩ (LS) / 140-mΩ (HS) MOSFETs
    • 100-mΩ bypass switch resistance
    • 1-MHz switching frequency
    • Auto snooze mode operation at light load
    • Up to 92.3% efficiency at VIN = 3 V, VOUT = 3.6 V, and IOUT = 10 µA
    • Up to 96.3% efficiency at VIN = 3 V, VOUT = 3.6 V, and IOUT = 100 mA
  • Four operation modes controlled by the MODE and EN pins
  • Rich protection
    • Output short-circuit protection
    • Thermal shutdown protection
  • 2-mm × 3-mm 12-pin WSON package
  • Wide voltage range and current range
    • 0.7-V to 5.5-V input voltage range
    • 1.8-V minimum input voltage for start-up
    • Programmable boost output voltages, 2.7-V to 5.4-V setting range
    • Programmable buck charging termination voltages, 1.7-V to 5.4-V setting range
    • Programmable buck charging output currents, 2.5-mA to 600-mA setting range
  • Ultra-low quiescent current
    • 60 nA in boost mode or buck charging mode
    • 4 nA in forced bypass mode
  • High efficiency and power capability
    • Typical 2.0-A inductor valley current limit
    • Two 60-mΩ (LS) / 140-mΩ (HS) MOSFETs
    • 100-mΩ bypass switch resistance
    • 1-MHz switching frequency
    • Auto snooze mode operation at light load
    • Up to 92.3% efficiency at VIN = 3 V, VOUT = 3.6 V, and IOUT = 10 µA
    • Up to 96.3% efficiency at VIN = 3 V, VOUT = 3.6 V, and IOUT = 100 mA
  • Four operation modes controlled by the MODE and EN pins
  • Rich protection
    • Output short-circuit protection
    • Thermal shutdown protection
  • 2-mm × 3-mm 12-pin WSON package

The TPS61094 is a 60-nA IQ boost converter with supercap management. The device provides a power supply solution for smart meter and super capacitor backup power applications.

The TPS61094 has a wide input voltage range and output voltage up to 5.5 V. When the TPS61094 works in buck mode and charges the supercap, the charging current and the termination voltage are programmable with two external resistors. When the TPS61094 works in boost mode, the output voltage is programmable with an external resistor.

During automatic buck or boost mode (EN = 1, MODE = 1), when the input power supply is applied, the device bypasses the input voltage to the output while it is capable of charging a backup supercap. When the input power supply is disconnected or lower than the output target voltage, the TPS61094 enters boost mode and regulates output voltage from a backup supercap. The TPS61094 consumes 60-nA quiescent current in this mode.

The TPS61094 supports true shutdown mode (EN = 0, MODE = 1) and the forced bypass mode (EN = 0, MODE = 0). In true shutdown mode, the TPS61094 completely disconnects the load from the input supply. When supporting forced bypass mode, the TPS61094 connects the load to the input voltage directly through a bypass switch and only consumes 4-nA current to achieve long battery life.

The TPS61094 is a 60-nA IQ boost converter with supercap management. The device provides a power supply solution for smart meter and super capacitor backup power applications.

The TPS61094 has a wide input voltage range and output voltage up to 5.5 V. When the TPS61094 works in buck mode and charges the supercap, the charging current and the termination voltage are programmable with two external resistors. When the TPS61094 works in boost mode, the output voltage is programmable with an external resistor.

During automatic buck or boost mode (EN = 1, MODE = 1), when the input power supply is applied, the device bypasses the input voltage to the output while it is capable of charging a backup supercap. When the input power supply is disconnected or lower than the output target voltage, the TPS61094 enters boost mode and regulates output voltage from a backup supercap. The TPS61094 consumes 60-nA quiescent current in this mode.

The TPS61094 supports true shutdown mode (EN = 0, MODE = 1) and the forced bypass mode (EN = 0, MODE = 0). In true shutdown mode, the TPS61094 completely disconnects the load from the input supply. When supporting forced bypass mode, the TPS61094 connects the load to the input voltage directly through a bypass switch and only consumes 4-nA current to achieve long battery life.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS610333 ACTIVE 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm
TPS63900 ACTIVE 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling 75 nA IQ buck-boost converter

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61094EVM-066 — TPS61094 100-nA quiescent current bi-directional buck/boost converter evaluation module

The TPS61094 is a synchronous bi-directional buck/ boost converter with bypass switch between input and output. The device provides a power supply solution for E-meter and super capacitors backup power applications. The TPS61094 has wide input voltage range andoutput voltage up to 5.5 V. When the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61094 PSPICE Transient Model

SLVMDO3.ZIP (222 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-010264 — MCU based medical alarm with supercapacitor backup reference design

This reference design is an non-application specific example medical alarm utilizing the MSPM0G1507 or MSPM0G3507 microcontroller (MCU) that demonstrates primary alarm, backup alarm and visual alarm functionality to assist with development in accordance with IEC 60601-1-8.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSS) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos