Home Power management AC/DC switching regulators AC/DC controllers

UCC28180

ACTIVE

Product details

Topology Boost, PFC controller Control mode CCM Features Audible Noise Minimization, Burst mode, No AC line sensing, Programable Switching Frequency, Single-phase Duty cycle (max) (%) 96 Sector Test & measurement
Topology Boost, PFC controller Control mode CCM Features Audible Noise Minimization, Burst mode, No AC line sensing, Programable Switching Frequency, Single-phase Duty cycle (max) (%) 96 Sector Test & measurement
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • 8-Pin Solution (No AC Line Sensing Needed)
  • Wide Range Programmable Switching Frequency (18 kHz to 250 kHz for MOSFET and IGBT-based PFC Converters)
  • Trimmed Current Loop Circuits for Low iTHD
  • Reduced Current Sense Threshold (Minimizes Power Dissipation in Shunt)
  • Average Current-Mode Control
  • Soft Over Current and Cycle-by-Cycle Peak Current Limit Protection
  • Output Overvoltage Protection With Hysteresis Recovery
  • Audible Noise Minimization Circuitry
  • Open Loop Detection
  • Enhance Dynamic Response During Output Overvoltage and Undervoltage Conditions
  • Maximum Duty Cycle of 96% (Typical)
  • Burst Mode for No Load Regulation
  • VCC UVLO, Low ICC Start-Up (< 75 µA)
  • 8-Pin Solution (No AC Line Sensing Needed)
  • Wide Range Programmable Switching Frequency (18 kHz to 250 kHz for MOSFET and IGBT-based PFC Converters)
  • Trimmed Current Loop Circuits for Low iTHD
  • Reduced Current Sense Threshold (Minimizes Power Dissipation in Shunt)
  • Average Current-Mode Control
  • Soft Over Current and Cycle-by-Cycle Peak Current Limit Protection
  • Output Overvoltage Protection With Hysteresis Recovery
  • Audible Noise Minimization Circuitry
  • Open Loop Detection
  • Enhance Dynamic Response During Output Overvoltage and Undervoltage Conditions
  • Maximum Duty Cycle of 96% (Typical)
  • Burst Mode for No Load Regulation
  • VCC UVLO, Low ICC Start-Up (< 75 µA)

The UCC28180 is a flexible and easy-to-use, 8-pin, active Power-Factor Correction (PFC) controller that operates under Continuous Conduction Mode (CCM) to achieve high Power Factor, low current distortion and excellent voltage regulation of boost pre-regulators in AC - DC front-ends. The controller is suitable for universal AC input systems operating in 100-W to few-kW range with the switching frequency programmable between 18 kHz to 250 kHz, to conveniently support both power MOSFET and IGBT switches. An integrated 1.5-A and 2-A (SRC-SNK) peak gate drive output, clamped internally at 15.2 V (typical), enables fast turn-on, turn-off, and easy management of the external power switch without the need for buffer circuits.

Low-distortion wave shaping of the input current using average current mode control is achieved without input line sensing, reducing the external component count. In addition, the controller features reduced current sense thresholds to facilitate the use of small-value shunt resistors for reduced power dissipation, especially important in high-power systems. To enable low current distortion, the controller also features trimmed internal current loop regulation circuits for eliminating associated inaccuracies.

Simple external networks allow for flexible compensation of the current and voltage control loops. In addition, UCC28180 offers an enhanced dynamic response circuit that is based on the voltage feedback signal to deliver improved response under fast load transients, both for output overvoltage and undervoltage conditions. An unique VCOMP discharge circuit provided in UCC28180 is activated whenever the voltage feedback signal exceeds VOVP_L thus allowing a chance for the control loop to stabilize quickly and avoid encountering the overvoltage protection function when PWM shutoff can often cause audible noise. Controlled soft start gradually regulates the input current during start-up and reduces stress on the power switches. Numerous system-level protection features available in the controller include VCC UVLO, peak current limit, soft overcurrent, output open-loop detection, output overvoltage protection and open-pin detection (VISNS). A trimmed internal reference provides accurate protection thresholds and regulation set-point. The user can control low-power standby mode by pulling the VSENSE pin below 0.82 V.

The UCC28180 is a flexible and easy-to-use, 8-pin, active Power-Factor Correction (PFC) controller that operates under Continuous Conduction Mode (CCM) to achieve high Power Factor, low current distortion and excellent voltage regulation of boost pre-regulators in AC - DC front-ends. The controller is suitable for universal AC input systems operating in 100-W to few-kW range with the switching frequency programmable between 18 kHz to 250 kHz, to conveniently support both power MOSFET and IGBT switches. An integrated 1.5-A and 2-A (SRC-SNK) peak gate drive output, clamped internally at 15.2 V (typical), enables fast turn-on, turn-off, and easy management of the external power switch without the need for buffer circuits.

Low-distortion wave shaping of the input current using average current mode control is achieved without input line sensing, reducing the external component count. In addition, the controller features reduced current sense thresholds to facilitate the use of small-value shunt resistors for reduced power dissipation, especially important in high-power systems. To enable low current distortion, the controller also features trimmed internal current loop regulation circuits for eliminating associated inaccuracies.

Simple external networks allow for flexible compensation of the current and voltage control loops. In addition, UCC28180 offers an enhanced dynamic response circuit that is based on the voltage feedback signal to deliver improved response under fast load transients, both for output overvoltage and undervoltage conditions. An unique VCOMP discharge circuit provided in UCC28180 is activated whenever the voltage feedback signal exceeds VOVP_L thus allowing a chance for the control loop to stabilize quickly and avoid encountering the overvoltage protection function when PWM shutoff can often cause audible noise. Controlled soft start gradually regulates the input current during start-up and reduces stress on the power switches. Numerous system-level protection features available in the controller include VCC UVLO, peak current limit, soft overcurrent, output open-loop detection, output overvoltage protection and open-pin detection (VISNS). A trimmed internal reference provides accurate protection thresholds and regulation set-point. The user can control low-power standby mode by pulling the VSENSE pin below 0.82 V.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28180EVM-573 — UCC28180EVM-573 360W PFC Evaluation Board

The UCC28180EVM highlights the many benefits of using the UCC28180 Continuous Current Mode Boost PFC Controller (TI Literature Number SLUUAT3). The controller operates under average current mode control at a fixed programmable switching frequency of 120 kHz. Simple external current and voltage loop (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC28180 PSpice Average Model

SLUM423.ZIP (316 KB) - PSpice model
Supported products & hardware
Simulation model

UCC28180 TINA-TI Transient Reference Design

SLUM529.TSC (7453 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCC28180 TINA-TI Transient Spice Model

SLUM528.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

SLUC506 — UCC28180 Design Calculator

Supported products & hardware

Many TI reference designs include the UCC28180

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos