Isolated Bias Power Supply Architecture and Topology Trade-offs for HEV/EVs
00:28:36
|
02 AUG 2019
| This presentation will cover the advantages and disadvantages of the various topologies and power architectures and will analyze test results from 4 TI designs to quanitfy the performance of the different topologies. |
Resources
download Presentation-
arrow-right UCC21530-Q1 4-A, 6-A, 5.7-kVrms isolated dual-channel gate driver with enable -
arrow-right LM5180-Q1 65-VIN PSR flyback converter with 100-V, 1.5-A integrated power MOSFET -
arrow-right SN6505B-Q1 Low-noise 1-A, 420-kHz transformer driver for isolated power supplies -
arrow-right TPS40210-Q1 4.5V to 52V Wide Input range current mode boost controller with 700 mV reference voltage
This video is part of a series
-
High voltage seminar
video-playlist (74 videos)