Home Wireless connectivity Zigbee products

Wireless connectivity


SimpleLink™ ultra-low power wireless MCUs

  • Integrated power amplifier for longer range
  • Up to +20dBM TX power at 78mA
  • Sensor controller for multi-year coin cell use
  • Battery-less products with green power support

Zigbee® 3.0 certified with multi-protocol devices

  • Zigbee stack within the SimpleLink SDK
  • Zigbee + Bluetooth® Low Energy concurrency support
  • 15-year Zigbee legacy, millions of nodes deployed

SimpleLink™ MCU academy training environment

  • Interactive learning experience
  • Faster development time with out-of-box examples
  • Detailed labs for design of custom applications

What is Zigbee?

Zigbee is a worldwide standard for low power, self-healing, mesh networks offering a complete and interoperable IoT solution for home and building automation. Zigbee networks can support hundreds of nodes, and have enhanced security features.

See an example of the Zigbee mesh network topology below:

Zigbee mesh network topology

Wireless MCUs optimized for ultra-low power performance

Our wireless SoCs are specifically designed for ultra-low power performance, utilizing an integrated and autonomous CPU core called the sensor controller for power optimization. The sensor controller allows the main MCU to “nap” between wakeup periods, consuming significantly less power. In the case of a battery powered Zigbee electronic door lock, the sensor controller can monitor touch sensors while the main MCU remains asleep, only waking up the main MCU core once the door lock has been activated.  This enables low-power wireless designs to have extended battery lifetimes in connected applications.

Featured Zigbee products

CC1352R

Support for Sub-1 GHz + Zigbee, Bluetooth Low Energy, and Thread concurrency with the lowest power multi-band wireless MCU.

CC1352P

Support for Sub-1 GHz + Zigbee, Bluetooth Low Energy, and Thread concurrency with an integrated 20dBm PA enabling longer range.

CC2652R

Lowest power Zigbee platform with all the benefits of Zigbee, Bluetooth Low Energy, and Thread multi-standard operation.

Say hello to faster network prototyping

Create secure, low-power, multi-band sensor networks in minutes with our new LaunchPad SensorTag Kits. This fully enclosed, battery-operated wireless prototpying platform can jumpstart your development with out-of-the-box battery-operation and on-board sensors.

lpstk board shot

Support and training

Experience comprehensive interactive learning experiences for the SimpleLink portfolio of devices.

Receive fast and reliable technical support from our engineers throughout every step of your design.