Home Wireless connectivity Zigbee products

Wireless connectivity

Zigbee® is a standards-based wireless mesh network used widely in building automation, lighting, smart city, medical and asset tracking. Our Zigbee portfolio offers the lowest power mesh solutions enabling multi-year coin cell use or battery-less operation across industrial temperatures. We have been a promoter member of the Connectivity Standards Alliance (CSA) for more than 10 years providing robust stack delivery with the latest standards. Our involvement in the CSA is helping to bring new technologies such as Zigbee Sub-GHz to the market which combines proven, secure and reliable low-power Zigbee with ultra-long-range communication. 

Zigbee wireless microcontrollers

Improve your design with our high-quality wireless microcontrollers (MCUs) with flexible memory, performance, package and cost options for your Zigbee network. Our portfolio includes end nodes, routers and coordinators. These products feature:

  • Integrated power amplifier for longer range
  • Lowest power solutions for battery applications
  • Pin-to-pin and software-compatible portfolio
  • Scalable peripherals and flash memory up to 704 kB

Zigbee wireless modules

Use our pre-certified, system-in-package (SIP) wireless MCUs for space-constrained applications and quick time-to-market. These products feature:

  • Longer range at reduced power consumption
  • Reduced sourcing with integrated components
  • 70% smaller layout with 7- x 7-mm SIP footprint
  • Industry leading 1µA standby current

Zigbee portfolio by memory & use case

Get an overview of Zigbee 3.0

See how you can use our SimpleLink™ wireless MCU platform with the new Zigbee Sub-GHz protocol in connected building applications for longer range, less interference, mesh networking, interoperability and self-healing networks.  

Why choose TI Zigbee

Extend your battery life with our Zigbee devices with features including 0.85-µA standby current over temperature, best-in-class coin-cell operation at 10 dBm and more.

Start developing for any protocol or application with our SimpleLink™ software development kit (SDK). It is the most reliable, complete software offering optimized for our low-power devices.

Certify your end product with the Zigbee special interest group (SIG) and meet regulatory compliance standards with our Zigbee devices.

Get help enabling data integrity and protection with our Zigbee devices, which offer the latest built-in security features.

Get longer range at reduced power consumption with the industry’s lowest power integrated power amplifier at +20 dBm.

Use our comprehensive resources to evaluate, design, test and get to production quickly.

Start your development of a Zigbee application by automatically configuring Zigbee Cluster Library (ZCL) characteristics inside of SysConfig.