NEW

TPS7H1111-SP

ACTIVE

Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator

TPS7H1111-SP

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 0.85 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 1.7 Iq (typ) (mA) 19 Thermal resistance θJA (°C/W) 25.1 Rating Space Load capacitance (min) (µF) 132 Regulated outputs (#) 1 Features Enable, Power good, Radiation hardened, Soft start Accuracy (%) 1.3 PSRR at 100 KHz (dB) 71 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (krad) 100
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 7 Vin (min) (V) 0.85 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 1.7 Iq (typ) (mA) 19 Thermal resistance θJA (°C/W) 25.1 Rating Space Load capacitance (min) (µF) 132 Regulated outputs (#) 1 Features Enable, Power good, Radiation hardened, Soft start Accuracy (%) 1.3 PSRR at 100 KHz (dB) 71 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (krad) 100
CFP (HBL) 14 73.20624 mm² 9.12 x 8.027 HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg
  • Ultra-low noise (10 Hz to 100 kHz):
    • 1.71 µVRMS (typ)
  • High power-supply rejection ratio, PSRR (typ):
    • 109 dB at 1 kHz
    • 71 dB at 100 kHz
    • 66 dB at 1 MHz
  • Input voltage range from 0.85 V to 7 V
  • Bias supply of 2.2 V to 14 V to minimize power dissipation
  • Output voltage as low as 0.4 V
  • Up to 1.5-A output current
  • Excellent output accuracy over line and load:
    • –1.3% to +1.2% across temperature
    • –0.7% to +0.9% at 25°C
  • Low-dropout: 215 mV (typ) at 1.5 A
  • Programmable soft-start control (SS_SET)
  • Open-drain power good (PG) indicator
  • Configurable power good threshold (FB_PG)
  • Exposed control loop with the external compensation STAB pin
  • Internal current limit with configurable behavior
  • Current sharing to allow operation of up to 2.9 A
  • Military temperature range (–55°C to 125°C)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75 MeV-cm2/mg
  • Ultra-low noise (10 Hz to 100 kHz):
    • 1.71 µVRMS (typ)
  • High power-supply rejection ratio, PSRR (typ):
    • 109 dB at 1 kHz
    • 71 dB at 100 kHz
    • 66 dB at 1 MHz
  • Input voltage range from 0.85 V to 7 V
  • Bias supply of 2.2 V to 14 V to minimize power dissipation
  • Output voltage as low as 0.4 V
  • Up to 1.5-A output current
  • Excellent output accuracy over line and load:
    • –1.3% to +1.2% across temperature
    • –0.7% to +0.9% at 25°C
  • Low-dropout: 215 mV (typ) at 1.5 A
  • Programmable soft-start control (SS_SET)
  • Open-drain power good (PG) indicator
  • Configurable power good threshold (FB_PG)
  • Exposed control loop with the external compensation STAB pin
  • Internal current limit with configurable behavior
  • Current sharing to allow operation of up to 2.9 A
  • Military temperature range (–55°C to 125°C)

The TPS7H1111 is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering radio-frequency (RF) devices in a space environment. It is capable of sourcing up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply.

The high performance of the device limits power-supply generated phase noise and clock jitter, making this device ideal for powering high-performance ADCs, DACs, VCOs, PLLs, SerDes, and other RF components in satellites. For digital loads (such as FPGAs and DSPs) requiring low voltage operation, the exceptional accuracy and excellent transient performance ensure optimal system performance.

A standard microcircuit drawing (SMD) is available for the QML variants, 5962R21203. A vendor item drawing (VID) is available for the -SEP variant, V62/23602.

The TPS7H1111 is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering radio-frequency (RF) devices in a space environment. It is capable of sourcing up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply.

The high performance of the device limits power-supply generated phase noise and clock jitter, making this device ideal for powering high-performance ADCs, DACs, VCOs, PLLs, SerDes, and other RF components in satellites. For digital loads (such as FPGAs and DSPs) requiring low voltage operation, the exceptional accuracy and excellent transient performance ensure optimal system performance.

A standard microcircuit drawing (SMD) is available for the QML variants, 5962R21203. A vendor item drawing (VID) is available for the -SEP variant, V62/23602.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A4501-SP ACTIVE Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator Radiation-hardened ceramic QMLV LDO regulator with wider VIN range in a smaller package
TPS7H1101A-SP ACTIVE Radiation-hardened QMLV, 1.5-V to 7-V input, 3-A low-noise adjustable low-dropout (LDO) regulator Radiation-hardened ceramic QMLV LDO regulator capable of supporting higher current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet TPS7H1111-SP and TPS7H1111-SEP 1.5-A, Ultra-Low Noise, High PSRR Radiation Hardened Low Dropout (LDO) Linear Regulator datasheet (Rev. F) PDF | HTML 06 Dec 2023
* SMD TPS7H1111-SP SMD 5962-21203 21 Dec 2023
* Radiation & reliability report TPS7H1111-SP QMLP Total Ionizing Dose (TID) Radiation Report PDF | HTML 30 Nov 2023
* Radiation & reliability report TPS7H1111-SP Total Ionizing Dose (TID) Radiation Report (Rev. C) PDF | HTML 15 Aug 2023
* Radiation & reliability report TPS7H1111-SP Neutron Displacement Damage (NDD) Characterization Report (Rev. A) PDF | HTML 30 May 2023
* Radiation & reliability report Single Event Effects Report of the TPS7H1111-SP 06 Jan 2023
Application brief DLA Approved Optimizations for QML Products PDF | HTML 17 May 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article Maximizing performance with clean and low-noise power using space-grade LDOs PDF | HTML 05 Jan 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application brief TPS7H1111-SxP Pin Failure Mode Analysis (FMA) PDF | HTML 02 May 2023
EVM User's guide TPS7H1111EVM User Guide PDF | HTML 02 Feb 2023
User guide TPS7H1111EVM-CVAL User's Guide PDF | HTML 02 Feb 2023
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H1111EVM-CVAL — TPS7H1111-SP evaluation module for 1.5-A ultra-low-noise RF LDO regulator with ultra-high PSRR

TPS7H1111EVM-CVAL evaluation module (EVM) is an engineering demonstration for the radiation-hardness-assured (RHA) TPS7H1111-SP, which is a low-dropout (LDO) linear regulator.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H1111-SP PSpice Model

SLVME08.ZIP (55 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Products
Linear & low-dropout (LDO) regulators
TPS7A33 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable TPS7A47 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A47-Q1 Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A4701-EP Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular TPS7A52 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A52-Q1 Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A53 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53-Q1 Automotive, 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator TPS7A53A-Q1 Automotive, 3-A, low-VIN 5.6-µVRMS low-noise high-accuracy ultra-low dropout voltage regulator TPS7A53B 3-A, 1.1-V, low-VIN, low-noise high-accuracy ultra-low-dropout voltage regulator with 0.5-V low VREF TPS7A54 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A54-Q1 Automotive 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator TPS7A57 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator TPS7A83A 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A84A 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A85A 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good TPS7A94 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator TPS7B7702-Q1 Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator TPS7A8300 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi TPS7A84 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A85 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A96 2-A, ultra-low noise ultra-high PSRR RF voltage regulator TPS7A4501-SP Radiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator TPS7H1111-SP Radiation-hardened, QMLV and QMLP, 1.5A ultra-low-noise high-PSRR low-dropout (LDO) regulator TPS7H1111-SEP Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator
Hardware development
Evaluation board
TPS7A57EVM-081 TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator
Package Pins Download
CFP (HBL) 14 View options
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos