SBASAQ6 April 2024 ADS9813
ADVANCE INFORMATION
ADD | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22h | INIT_2 | |||||||||||||||
23h | INIT_3 | |||||||||||||||
26h | INIT_4 |
Access Type | Code | Description |
---|---|---|
R | R | Read |
W | W | Write |
R/W | R/W | Read or write |
Reset or Default Value | ||
-n | Value after reset or the default value |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
INIT_2 | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INIT_2 | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | INIT_2 | R/W | 0h | INIT_2 field for device initialization. Write 0x0079 during initialization sequence. See Initialization Sequence. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
INIT_3 | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INIT_3 | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | INIT_3 | R/W | 0h | INIT_3 field for device initialization. Write 0xE000 during initialization sequence. See Initialization Sequence. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
INIT_4 | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INIT_4 | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | INIT_4 | R/W | 0h | INIT_4 field for device initialization. Write 0x0040 during initialization sequence. See Initialization Sequence. |