SLLS201I May 1995 – April 2024 AM26LV31
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = 18mA | –1.5 | V | |||
VOH | High-level output voltage | VIH = 2V, | IOH = –12mA | 1.85 | 2.3 | V | |
VOL | Low-level output voltage | VIL = 0.8V, | IOH = 12mA | 0.8 | 1.05 | V | |
|VOD| | Differential output voltage(2) | RL = 100Ω | 0.95 | 1.5 | V | ||
VOC | Common-mode output voltage | 1.3 | 1.55 | 1.9 | V | ||
Δ|VOC| | Change in magnitude of common-mode output voltage(2) | ±0.2 | V | ||||
IO | Output current with power off | VO = –0.25V or 6V, | VCC = 0 | ±100 | μA | ||
IOZ | Off-state (high-impedance state) output current | VO = –0.25V or 6V, | G = 0.8V or G = 2V | ±100 | μA | ||
IH | High-level input current | VCC = 0 or 3V, | VI = 5.5V | 10 | μA | ||
IL | Low-level input current | VCC = 3.6V, | VI = 0 | –10 | μA | ||
IOS | Short-circuit output current | VCC = 3.6V, | VO = 0 | –200 | mA | ||
ICC | Supply current (all drivers) | VI = VCC or GND, | No load | 100 | μA | ||
Cpd | Power-dissipation capacitance (all drivers)(3) | No load | 160 | pF |