SLLS201I May 1995 – April 2024 AM26LV31
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The devices can be configured using the G and G logic inputs to select transmitter output. A logic high on the G pin or a logic low on the G pin enables the device to operate. These pins are simply a way to configure the logic to match that of the receiving or transmitting controller or microprocessor.