SLLS201I May 1995 – April 2024 AM26LV31
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Resistor and capacitor (if used) termination values are shown for each laboratory experiment, but vary from system to system. For example, the termination resistor, RT, must be within 20% of the characteristic impedance, Zo, of the cable and can vary from about 80 Ω to 120 Ω.
This example requires the following: