SBASAQ5A june 2023 – august 2023 AMC3311
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
System input voltage | Single phase, 230 V, 50 Hz | |
DC link voltage (normal operation) | 400 V (maximum) | |
DC link overvoltage detection level | 450 V | |
Low-side supply voltage | 5 V | |
Voltage drop across the sensing resistor (RSNS1 + RSNS2) for a linear response | 2 V (maximum) | |
Current through the resistive divider, ICROSS | 100 μA (maximum) | |
Minimum headroom (VDD1 – VREF) for the reference voltage of the AMC23C11 isolated comparator | 1.4 V | |
Maximum resistor operating voltage | 75 V |