SBASAQ5A june 2023 – august 2023 AMC3311
PRODUCTION DATA
Isolated amplifiers are widely used for voltage measurements in high-voltage applications that must be isolated from a low-voltage domain. A typical application is the sensing of the DC link voltage in a frequency inverter.
The high input impedance, low input bias current, low temperature drift, and high DC accuracy make the AMC3311 a high-performance solution for applications where isolated voltage measurements are required.