SLUSF77 December 2023 BQ25960H
PRODUCTION DATA
In this scenario, ACFET1 without RBFET1 is populated, but ACFET2-RBFET2 is not. VAC2 is short to VBUS and ACDRV2 is pulled down to ground. The table below summarizes the VAC1/ VAC2, ACDRV1/ACDRV2 connection, register control, and status functions. Use VAC1 for single input configuration.
INPUT CONFIGURATION | SINGLE INPUT |
---|---|
External FET connection | ACFET1, no ACFET2-RBFET2 |
Input pin connection | VAC1 connected to input source VAC2 short to VBUS |
ACDRV pin connection | ACDRV1 active ACDRV2 tie to ground |
ACDRV1_STAT | 1: ACDRV1 is ON 0: ACDRV1 is OFF |
ACDRV2_STAT | 0 |
DIS_ACDRV_BOTH | 0: Allow ACDRV1 to turn on if the conditions of ACDRV turn on
are met. 1: Force ACDRV1 OFF |
ACRB1_CONFIG_STAT | 1 |
ACRB2_CONFIG_STAT | 0 |
EN_HIZ | 0: Allow ACDRV1 to turn on if the conditions of ACDRV turn on
are met. 1: Force ACDRV1 OFF |