SNVS523G September 2007 – January 2018 LM3103
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
START-UP REGULATOR, VCC | |||||||
VCC | VCC output voltage | CVCC = 1 µF, no load | TJ = –40°C to +125°C | 5.6 | 6.0 | 6.2 | V |
VIN – VCC | VIN – VCC dropout voltage | ICC = 2 mA | TJ = –40°C to +125°C | 55 | 150 | mV | |
ICC = 10 mA | TJ = –40°C to +125°C | 235 | 500 | ||||
VCC-UVLO | VCC undervoltage lockout threshold (UVLO) | VIN increasing | TJ = –40°C to +125°C | 3.5 | 3.7 | 4.1 | V |
VCC-UVLO-HYS | VCC UVLO hysteresis | VIN decreasing | 275 | mV | |||
IIN | IIN operating current | No switching, VFB = 1 V | TJ = –40°C to +125°C | 1.0 | 1.25 | mA | |
IIN-SD | IIN operating current, device shutdown | VEN = 0 V | TJ = –40°C to +125°C | 20 | 40 | µA | |
IVCC | VCC current limit | VCC = 0 V | TJ = –40°C to +125°C | 20 | 33 | 42 | mA |
SWITCHING CHARACTERISTICS | |||||||
RDS-UP-ON | Main MOSFET RDS(on) | TJ = –40°C to +125°C | 0.370 | 0.7 | Ω | ||
RDS- DN-ON | Syn. MOSFET RDS(on) | TJ = –40°C to +125°C | 0.220 | 0.4 | Ω | ||
SOFT-START | |||||||
ISS | SS pin source current | VSS = 0 V | TJ = –40°C to +125°C | 45 | 70 | 95 | µA |
CURRENT LIMIT | |||||||
ICL | Syn. MOSFET current limit threshold | 0.9 | A | ||||
ON/OFF TIMER | |||||||
ton | ON timer pulse width | VIN = 10 V, RON = 33 kΩ | 0.350 | µs | |||
VIN = 18 V, RON = 33 kΩ | 0.170 | ||||||
ton-MIN | ON timer minimum pulse width | 100 | ns | ||||
toff | OFF timer pulse width | 240 | ns | ||||
ENABLE INPUT | |||||||
VEN | EN Pin input threshold | VEN rising | TJ = –40°C to +125°C | 1.6 | 1.85 | V | |
VEN-HYS | Enable threshold hysteresis | VEN falling | 230 | mV | |||
IEN | Enable Pull-up Current | VEN = 0 V | 1 | µA | |||
REGULATION AND OVERVOLTAGE COMPARATOR | |||||||
VFB | In-regulation feedback voltage | TJ = –40°C to +125°C | 0.588 | 0.6 | 0.612 | V | |
VFB-OV | Feedback overvoltage threshold | TJ = –40°C to +125°C | 0.655 | 0.680 | 0.705 | V | |
IFB | 1 | nA | |||||
THERMAL SHUTDOWN | |||||||
TSD | Thermal shutdown temperature | TJ rising | 165 | °C | |||
TSD-HYS | Thermal shutdown temperature hysteresis | TJ falling | 20 | °C |