SNVS523G September 2007 – January 2018 LM3103
PRODUCTION DATA.
A startup regulator is integrated within the LM3103. The input pin VIN can be connected directly to a line voltage up to 42 V. The VCC output regulates at 6 V, and is current limited to 30 mA. Upon power up, the regulator sources current into an external capacitor CVCC, which is connected to the VCC pin. For stability, CVCC must be at least 1 µF. When the voltage on the VCC pin is higher than the under-voltage lock-out (UVLO) threshold of 3.7 V, the main MOSFET is enabled and the SS pin is released to allow the soft-start capacitor CSS to charge.
The minimum input voltage is determined by the dropout voltage of the regulator and the VCC UVLO falling threshold (≊3.4 V). If VIN is less than ≊4.0 V, the regulator shuts off and VCC goes to zero.