SNVS523G September 2007 – January 2018 LM3103
PRODUCTION DATA.
Pin | Name | Description | Application Information |
---|---|---|---|
1, 2 | VIN | Input supply voltage | Supply pin to the device. Nominal input range is 4.5 V to 42 V. |
3, 4 | SW | Switch Node | Internally connected to the source of the main MOSFET and the drain of the synchronous MOSFET. Connect to the output inductor. |
5 | BST | Connection for bootstrap capacitor | Connect a 33 nF capacitor from the SW pin to this pin. This capacitor is charged through an internal diode during the main MOSFET off-time. |
6 | AGND | Analog Ground | Ground for all internal circuitry other than the PGND pin. |
7 | SS | Soft-start | A 70 µA internal current source charges an external capacitor of larger than 22 nF to provide the soft-start function. |
8 | NC | No Connection | This pin should be left unconnected. |
9, 10 | GND | Ground | Must be connected to the AGND pin for normal operation. The GND and AGND pins are not internally connected. |
11 | FB | Feedback | Internally connected to the regulation and over-voltage comparators. The regulation setting is 0.6 V at this pin. Connect to feedback resistors. |
12 | EN | Enable pin | Internal pull-up. Connect to a voltage higher than 1.6 V to enable the device. |
13 | RON | On-time Control | An external resistor from the VIN pin to this pin sets the main MOSFET on-time. |
14 | VCC | Startup regulator Output | Nominally regulated to 6 V. Connect a capacitor of larger than 1 µF between the VCC and AGND pins for stable operation. |
15, 16 | PGND | Power Ground | Synchronous MOSFET source connection. Tie to a ground plane. |
DAP | EP | Exposed Pad | Thermal connection pad. Connect to the ground plane. |