SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
The LM95010 issues a Reset at power up. The master must also generate a Bus Reset at power-up for at least the minimum reset time, it must not rely on the LM95010. SensorPath puts no limitation on the maximum reset time of the master. Following a Bus Reset, the LM95010 may generate an Attention Request only after the master has sent 14 Data Bits on the bus. See Section 6.3.13 for further details on Attention Request generation.