SNOS674I October 1997 – February 2024 LMC6482 , LMC6484
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC SPECS | |||||||
VOS | Input offset voltage | LMC648xAI | ±0.9 | ±2 | mV | ||
TA = –40°C to +85°C | ±2.7 | ||||||
LMC648xI | ±0.9 | ±3 | |||||
TA = –40°C to +85°C | ±3.7 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2 | µV/°C | |||
IB | Input bias current | ±0.02 | pA | ||||
IOS | Input offset current | ±0.01 | pA | ||||
CMRR | Common-mode rejection ratio | 0V < VCM < 3V | LMC648xAI | 64 | 74 | dB | |
LMC648xI | 60 | 74 | |||||
PSRR | Power-supply rejection ratio | 3V < V+ < 15V, V– = 0V | LMC648xAI | 68 | 80 | dB | |
LMC648xI | 60 | 80 | |||||
VCM | Input common-mode voltage | For CMRR ≥ 50dB | Low | (V–) – 0.25 | 0 | V | |
High | (V+) | (V+) + 0.25 | |||||
VO | Voltage output swing | RL = 2kΩ to V+ / 2 | Swing high | 2.8 | V | ||
Swing low | 0.2 | ||||||
RL = 600Ω to V+ / 2 | Swing high | 2.5 | 2.7 | ||||
Swing low | 0.37 | 0.6 | |||||
IS | Supply current | Per amplifier | LMC6482 | 0.4125 | 0.6 | mA | |
LMC6484 | 0.4125 | 0.625 | |||||
TA = –40°C to +85°C | 0.75 | ||||||
AC SPECS | |||||||
SR | Slew rate(1) | Voltage follower with 2V step input | 0.9 | V/µs | |||
GBW | Gain bandwidth | 1 | MHz | ||||
THD | Total harmonic distortion | f = 10kHz, AV = –2, RL = 10kΩ, VO = 2VPP | 0.02 | % |