SNLS569C March 2017 – May 2020 LMH1208
PRODUCTION DATA.
In addition to SDI cable driver VOD control, the LMH1208 can add pre-emphasis on the cable driver output to improve output signal integrity at a UHD (12G, 6G) or HD (3G, 1.5G) input data rate. By default, pre-emphasis is enabled based on the SLEW_CTRL pin setting shown in Table 6.
SLEW_CTRL | OUTPUT PRE-EMPHASIS | DATA RATE |
---|---|---|
H | Enabled | UHD: 11.88 Gbps
UHD: 5.94 Gbps |
F | Disabled | HD: 2.97 Gbps
HD: 1.485 Gbps |
R, L | Disabled | SD: 270 Mbps |
When enabled, the amount of pre-emphasis applied to cable driver outputs is determined by register control. When disabled, no pre-emphasis is applied. Pre-emphasis control can be overridden for select or all data rates through register control. For more information, refer to the LMH1228 and LMH1208 Programming Guide (SNAU206).