SNLS569C March 2017 – May 2020 LMH1208
PRODUCTION DATA.
SMPTE specifications require different output driver rise and fall times depending on the operating data rate. To meet these requirements, the output edge rate of SDI_OUT1 and SDI_OUT2 can be configured by the SLEW_CTRL pin. Table 7 shows the recommended SLEW_CTRL pin logic setting and typical edge rate at the cable driver output for each data rate.
SLEW_CTRL | DATA RATE | CABLE DRIVER OUTPUT
EDGE RATE (TYP) |
---|---|---|
H | 11.88 Gbps | 34 ps |
5.94 Gbps | 36 ps | |
F | 2.97 Gbps | 59 ps |
1.485 Gbps | 60 ps | |
R, L | 270 Mbps | 550 ps |
Users can also program the desired edge rate manually through register control. For more information, refer to the LMH1228 and LMH1208 Programming Guide (SNAU206).