SNLS569C March 2017 – May 2020 LMH1208
PRODUCTION DATA.
The LMH1208 requires decoupling capacitors to ensure a stable power supply. For power supply decoupling, 0.1-μF surface-mount ceramic capacitors must be placed close to each RSV_L, VDD_LDO and VIN supply pin to VSS. Larger bulk capacitors (for example, 10 μF and 1 μF) are recommended for RSV_L and VIN.
Good supply bypassing requires low inductance capacitors. This can be achieved through an array of multiple small body size surface-mount bypass capacitors to keep low supply impedance. Better results can be achieved through the use of a buried capacitor formed by a VDD and VSS plane separated by 2 to 4 mil dielectric in a printed-circuit board.