SNLS568D March 2017 – May 2020 LMH1228
PRODUCTION DATA.
The 4-level input configuration pins use a resistor divider to provide four logic states for each control pin. There is an internal 30-kΩ pullup and a 60-kΩ pulldown connected to the control pin that sets the default voltage at 2/3 × VIN. These resistors, together with the external resistor, combine to achieve the desired voltage level. By using the 1-kΩ pulldown, 20-kΩ pulldown, no connect, and 1-kΩ pullup, the optimal voltage levels for each of the four input states are achieved as shown in Table 1.
LEVEL | SETTING | NOMINAL PIN VOLTAGE |
---|---|---|
H | Tie 1 kΩ to VIN | VIN |
F | Float (leave pin open) | 2/3 × VIN |
R | Tie 20 kΩ to VSS | 1/3 × VIN |
L | Tie 1 kΩ to VSS | 0 |
Typical 4-Level Input Thresholds: