SNLS568D March 2017 – May 2020 LMH1228
PRODUCTION DATA.
After the input signal passes through the CTLE, the equalized data is fed into the clock and data recovery (CDR) block. Using an internal PLL, the CDR locks to the incoming equalized data and recovers a clean internal clock to re-sample the equalized data. The LMH1228 CDR is able to tolerate high input jitter, tracking low-frequency input jitter below the PLL bandwidth while reducing high-frequency input jitter above the PLL bandwidth. The supported data rates are listed in Table 5.
INPUT | DATA RATE | RECLOCKER |
---|---|---|
IN0± | 11.88 Gbps, 5.94 Gbps, 2.97 Gbps, 1.485 Gbps, 270 Mbps(1) | Enable |
125 Mbps | Bypass |