SNAS739D June 2018 – May 2020 LMX2615-SP
PRODUCTION DATA.
The LMX2615-SP is a high performance wideband phase-locked loop (PLL) with integrated voltage controlled oscillator (VCO) and voltage regulators that can output any frequency from 40 MHz and 15.2 GHz without a doubler, which eliminates the need for ½ harmonic filters. The VCO on this device covers an entire octave so the frequency coverage is complete down to 40 MHz. The high performance PLL with a figure of merit of –236 dBc/Hz and high phase detector frequency can attain very low in-band noise and integrated jitter.
The LMX2615-SP allows users to synchronize the output of multiple instances of the device. This means that deterministic phase can be obtained from a device in any use case including the one with fractional engine or output divider enabled. It also adds support for either generating or repeating SYSREF (compliant to JESD204B standard), making it an ideal low-noise clock source for high-speed data converters.
This device is fabricated in Texas Instruments' advanced BiCMOS process and is available in a 64-lead CQFP ceramic package.
PART NUMBER | GRADE | PACKAGE |
---|---|---|
LMX2615-MKT-MS | Mechanical Sample(2) | 64-lead CQFP |
LMX2615W-MPR | Engineering Model(3) | 64-lead CQFP |
5962R1723601VXC | Flight Model | 64-lead CQFP |