7.6.1.26 R60 Register (Offset = 0x3C) [reset = 0x9C4]
R60 is shown in Figure 56 and described in Table 47.
Return to Summary Table.
Figure 56. R60 Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
LD_DLY |
R/W-0x9C4 |
|
Table 47. R60 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-0 |
LD_DLY |
R/W |
0x9C4 |
For the VCOCal lock detect, this is the delay in phase detector cycles that is added after the calibration is finished before the VCOCal lock detect is asserted high. |