7.6.1.28 R70 Register (Offset = 0x46) [reset = 0xC350]
R70 is shown in Figure 58 and described in Table 49.
Return to Summary Table.
Figure 58. R70 Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MASH_RST_COUNT |
R/W-0xC350 |
|
Table 49. R70 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-0 |
MASH_RST_COUNT |
R/W |
0xC350 |
MASH reset count is used to add a delay when using phase SYNC. The delay should be set at least four times the PLL lock time. This delay is expressed in state machine clock periods.\nOne of these periods is equal to 2CAL_CLK_DIV/Fosc |