SLLS236I October 1996 – June 2015 SN65LBC184 , SN75LBC184
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
B | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
D | 4 | Digital input | Driver data input |
DE | 3 | Digital input | Active-HIGH driver enable |
GND | 5 | Reference potential | Local device ground |
R | 1 | Digital output | Receiver data output |
RE | 2 | Digital input | Active-LOW receiver enable |
VCC | 8 | Supply | 4.75-V to 5.25-V supply |