SLLS736B July 2006 – March 2024 SN65MLVD047A
PRODUCTION DATA
PACKAGE | PCB JEDEC STANDARD | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C(1) | TA = 85°C POWER RATING |
---|---|---|---|---|
D(16) | Low-K(2) | 898mW | 7.81mW/°C | 429mW |
PW(16) | Low-K(2) | 592mW | 5.15mW/°C | 283mw |
High-K(3) | 945mW | 8.22mW/°C | 452mw |