SLLS736B July 2006 – March 2024 SN65MLVD047A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | See Figure 6-5 | 1 | 1.5 | 2.4 | ns | |
tPHL | Propagation delay time, high-to-low-level output | 1 | 1.5 | 2.4 | ns | ||
tr | Differential output signal rise time | 1 | 1.9 | ns | |||
tf | Differential output signal fall time | 1 | 1.9 | ns | |||
tsk(o) | Output skew(2) | 100 | ps | ||||
tsk(p) | Pulse skew (|tpHL - tpLH|) | 22 | 100 | ps | |||
tsk(pp) | Part-to-part skew(3) | 600 | ps | ||||
tjit(per) | Period jitter, rms (1 standard deviation)(4) | All inputs 100 MHz clock input | 0.2 | 1 | ps | ||
tjit(c-c) | Cycle-to-cycle jitter(4) | All inputs 100 MHz clock input | 5 | 36 | ps | ||
tjit(pp) | Peak-to-peak jitter(4)(5) | All inputs 200 Mbps 215-1 PRBS input | 46 | 158 | ps | ||
tPZH | Enable time, high-impedance-to-high-level output | See Figure 6-6 | 9 | ns | |||
tPZL | Enable time, high-impedance-to-low-level output | 9 | ns | ||||
tPHZ | Disable time, high-level-to-high-impedance output | See Figure 6-6 | 10 | ns | |||
tPLZ | Disable time, low-level-to-high-impedance output | 10 | ns |