SCLS386L September 1997 – December 2022 SN74LV14A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These hex Schmitt-trigger inverters are designed for 2 V to 5.5 V VCC operation.
The SN74LV14A devices contain six independent inverters. These devices perform the Boolean function Y = A.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
SN74LV14A | TVSOP (14) | 3.60 mm × 4.40 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
SSOP (14) | 6.20 mm × 5.30 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |