SCLS386L September 1997 – December 2022 SN74LV14A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV14A –40°C to 85°C |
SN74LV14A –40°C to 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 10.2(1) | 19.7(1) | 1 | 22 | 1 | 23 | ns | |
CL = 50 pF | 13.3 | 24 | 1 | 27 | 1 | 28 |