SCLS386L September 1997 – December 2022 SN74LV14A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV14A –40°C to 85°C |
SN74LV14A –40°C to 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 5.1(1) | 8.6(1) | 1 | 10 | 1 | 11 | ns | |
CL = 50 pF | 6.7 | 10.6 | 1 | 12 | 1 | 13 |