SCLS386L September 1997 – December 2022 SN74LV14A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
SN74LV14A | UNIT | ||||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic | 0.2 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic | 3.1 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |